Design considerations

For general information, refer to Bearing interfaces.

Shaft and housing tolerances

Table 1 provides tolerance classes for the housing bore and shaft to obtain suitable fits and an appropriate operating clearance for drawn cup needle roller bearings with or without an inner ring.

For additional information about raceways, refer to Raceways on shafts and in housings.

SKF logo