Bearing data

Dimension
standards
Boundary dimensions: ISO 3031 (where standardized)
Bearings in the AXW series are not standardized.
Tolerances

For additional
information
 Tolerances
Tolerances, tolerance classes, standards (table 1)

Values for tolerance classes (table 2)

Variation of gauge lot diameter of the rollers:
ISO 3096, Grade 2
Permissible misalignment
Cannot tolerate any misalignment.
SKF logo