Diameter series identification

The bore and outside diameter variation tolerances Vdp and VDp for metric rolling bearings (table 1, table 2 and table 3 – except tapered roller bearings) are not universally valid for all diameter series. To determine the diameter series of a radial bearing, refer to table 4.
SKF logo