Appropriate bearing housings

The combination of a spherical roller bearing, appropriate sleeve, where needed, and an appropriate SKF bearing housing provides a cost-effective, interchangeable and reliable solution that fulfils the demand for easy maintenance. Appropriate SKF housings are available in a variety of designs and sizes for a wide range of applications. The designs include:
  • split and non-split plummer (pillow) block housings
  • flanged housings
  • take-up housings
For additional information, refer to Bearing housings.
SKF logo