Angular contact thrust ball bearings for screw drives, cartridge units with a flanged housing, super-precision

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Height:
    Exact :
     ≤ H ≤ 
    H =
    Overall height:
    Exact :
     ≤ A ≤ 
    A =
Principal dimensionsBasic load ratingsFatigue load limitAttainable speedsDesignation
   dynamicstatic Preload class APreload class B 
dHACC0Pu   
mmkNkNr/min 
         
45
165
66
45
134
4.9
5040
2520
FBSA 209/DF
35
130
52
36.5
98
3.65
5600
2800
FBSA 207/DF
45
165
66
45
134
4.9
5040
2520
FBSA 209/DB
35
130
52
36.5
98
3.65
5600
2800
FBSA 207/DB
25
120
52
22.4
52
1.93
7200
3600
FBSA 205/DB
40
165
106
69.3
224
8.3
3150
1575
FBSA 208/QFC
40
165
106
69.3
224
8.3
3150
1575
FBSA 208/QBC
45
165
106
73.4
268
9.8
3150
1575
FBSA 209/QBC
50
165
106
75.8
292
10.8
3000
1500
FBSA 210/QBC
20
90
77
35.9
98
3.6
4750
2375
FBSA 204/QBC
50
165
106
75.8
292
10.8
3000
1500
FBSA 210/QFC
60
185
114
113
432
16
2500
1250
FBSA 212 A/QBC
25
120
52
22.4
52
1.93
7200
3600
FBSA 205/DF
45
165
106
73.4
268
9.8
3150
1575
FBSA 209/QFC
25
120
82
36.5
104
3.86
4500
2250
FBSA 205/QFC
30
120
52
28.5
71
2.65
6400
3200
FBSA 206/DB
40
165
66
42.5
112
4.15
5040
2520
FBSA 208/DF
50
165
66
46.5
146
5.4
4800
2400
FBSA 210/DF
25
120
82
36.5
104
3.86
4500
2250
FBSA 205/QBC
30
120
52
28.5
71
2.65
6400
3200
FBSA 206/DF
60
185
114
113
432
16
2500
1250
FBSA 212 A/QFC
40
165
66
42.5
112
4.15
5040
2520
FBSA 208/DB
50
165
66
46.5
146
5.4
4800
2400
FBSA 210/DB
20
90
47
22
49
1.8
7600
3800
FBSA 204/DB
30
120
84
46.5
142
5.3
4000
2000
FBSA 206/QBC
20
90
77
35.9
98
3.6
4750
2375
FBSA 204/QFC
30
120
84
46.5
142
5.3
4000
2000
FBSA 206/QFC
30
120
86
46.5
142
5.3
4000
2000
FBSA 206 A/QFC
50
165
106
75.8
292
10.8
3000
1500
FBSA 210 A/QBC
40
165
106
69.3
224
8.3
3150
1575
FBSA 208 A/QBC
30
120
86
46.5
142
5.3
4000
2000
FBSA 206 A/QBC
50
165
106
75.8
292
10.8
3000
1500
FBSA 210 A/QFC
40
165
106
69.3
224
8.3
3150
1575
FBSA 208 A/QFC
35
130
86
59.5
196
7.3
3500
1750
FBSA 207/QBC
20
90
47
22
49
1.8
7600
3800
FBSA 204/DF
35
130
86
59.5
196
7.3
3500
1750
FBSA 207/QFC

For additional information about the meaning and limitations of the product data, refer to Angular contact thrust ball bearings for screw drives and Principles of bearing selection and application.

SKF logo