Design of associated components

Attachment holes for studs

The holes in the adjacent part of machinery to accommodate the stud or eccentric collar of a cam follower should be machined to tolerance class H7.
If the requisite tightening torque for the hexagonal nut (table 1) cannot be achieved or the cam followers are subjected to shock loads, the stud or eccentric collar should be mounted with an interference fit. The lead-in chamfer of the holes should be ≤ 0,5 x 45°.

Support surfaces

The flange ring that is pressed onto the stud shank should be supported axially over its entire side face (fig. 1). The support surface should be dimensioned according to diameter d1 (→ product table). The strength of the material should be sufficiently high to accommodate the tightening torque.
SKF logo