SKF recommends positioning the lubrication hole in the unloaded zone of the support roller inner ring, except for PWTR and NNTR design support rollers, which have the lubrication holes in the empty space between the two roller sets.
When mounting the outer ring assembly and inner ring separately, care must be taken not to damage the seal lips.
SKF logo