SKF Microlog GX/MX sales demo maintenance release version 2.03

The following features are included in version 2.03 of the CMXA 70 GX/MX sales demo firmware:
  • Previously, SD card support was limited to 4 GB. GX v2.03 adds support for SDHC cards, up to 16 GB in size.
  • The SKF Microlog performs an automatic soft reboot on the first power cycle of the day in order to free up memory and improve performance.
  • This release also includes fixes for several known issues, which are documented in the Customer Update Information document provided along with the firmware files.

To use this maintenance release (MR):
  1. Download the maintenance release file from the Download files section in the right column of this page ("SKF Microlog GX/MX sales demo MR 2.03").
  2. A password is required to install the file. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at CSG-USA@skf.com.

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email CSG-USA@skf.com the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Microlog serial number
  • SKF Microlog unit ID number

If you are unable to use this online service to download the GX version 2.03 maintenance release, please contact SKF Technical Support at 1-800-523-7524.

Important information

SKF Microlog GX/MX sales demo firmware upgrade v2.03 (SKF personnel only):

To install all modules on your Sales Demo unit, press the "Run GX" or "Run MX" button when the Sales Demo unit is starting up for the first time. You must do this within two seconds of the mode selection screen being displayed. Please refer to document P/N 32137900-EN (included with this download file) for details on how to toggle between GX and MX Sales Demo modes.

You will be asked to provide a password to open these files. If you have not received a password, please contact SKF Customer Service at CSG-USA@skf.com. Please read the installation instructions first, which you can download from the Download files section in the right column of this page ("SKF Microlog GX FW installation procedure").
SKF logo