SKF Microlog Inspector firmware version 1.0

SKF Microlog Inspector is the next generation of the SKF MARLIN Inspection Systems. This firmware application is compatible with current SKF MARLIN hardware models CMDM 6200, 6350, 6400, 6500, 5360 and 5460. This application requires SKF @ptitude Inspector v6.0, 2010 Edition software. For specific details about system requirements, please reference the "SKF Microlog Inspector System Requirements" document in the Download files section in the right column of this page.  
  1. Download the firmware file from the Download files section in the right column of this page ("SKF Microlog Inspector firmware 1.0").
  2. A password is required to install the file. Click here to fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF @ptitude Inspector/Analyst serial number
  • SKF MARLIN or SKF Microlog Inspector serial number

If you are unable to use this online service to download the SKF Microlog Inspector firmware version 1.0, please contact SKF Technical Support at 1-800-523-7524.

Note: Customers using the Wireless Machine Condition Detector (WMCD) will be required to upgrade their WMCD firmware for compatibility with SKF Microlog Inspector. WMCD firmware version 6.31 is included in the SKF Microlog Inspector firmware; however, the upgrade is not automatic. Reference the user manual for instructions to upgrade your WMCD firmware.
SKF logo