Instructional videos for EMCM products

View for an operational understanding of SKF motor analyzers



Click on any of the videos below to view.

Baker AWAIV armature test

Baker AWAIV data reporting overview

Baker AWA-IV DC testing

Baker AWAIV hardware overview

Baker AWAIV low voltage test

Baker DX armature test

Baker DX hardware overview

Baker DX high voltage DC test

Baker DX low-voltage test

Baker DX surge test with partial discharge detection

Overview of the Baker DX user interface

Using an SKF power pack

SKF logo