CMON 2504

SKF CMON 2504 AE interface card
The CMON 2504 is an acoustic emissions (AE) interface card that extends the functionality of the SKF Multilog On-line System IMx to include SKF Acoustic Emission Enveloping (AEE) technology. SKF Acoustic Emission Enveloping is an acoustic emission (AE) measurement method that can be used to assess lubrication conditions within a rolling element bearing while it is in service. It can also be used in combination with other SKF condition monitoring equipment and techniques to help identify a range of machinery defects.
SKF logo