SKF Multilog On-line System IMx-C

SKF Multilog IMx-C product photo
The SKF Multilog On-line System IMx-C is a key component in an advanced condition monitoring system. It is a robust measurement unit designed for tough industrial environments. It can be built into a customer control enclosure or combined with special enclosures and unique power supplies to suit customer needs.

Together with the SKF @ptitude Monitoring Suite, the SKF Multilog IMx-C provides a complete system for:
  • Early fault detection and prevention
  • Automatic recognition for correcting existing or impending conditions
  • Advanced condition-based maintenance to improve machine reliability, availability and performance

Each SKF Multilog IMx-C is equipped with 16 analogue signal inputs and are configurable for a variety of sensors. The unit performs as a machine condition monitoring system with several other units together in a network with the SKF @ptitude Monitoring Suite.
SKF logo