SKF Multilog On-line System IMx-S

SKF Multilog IMx-S 32 open cabinet
The SKF Multilog On-line System IMx-S is the next generation of powerful, cost-effective solutions for a variety of condition monitoring applications. It is a key component in an advanced condition monitoring system. It is a robust measurement unit designed for tough industrial environments.

Together with SKF @ptitude Observer software, the SKF Multilog IMx-S provides a complete system for:
  • Early fault detection and prevention
  • Automatic advice for correcting existing or impending conditions
  • Advanced condition-based maintenance to improve machine reliability, availability and performance

Two different models are available:
  • SKF Multilog IMx-S 16
  • SKF Multilog IMx-S 32

Each SKF Multilog IMx-S 16 is equipped with 16 analogue signal inputs, and the SKF Multilog IMx-S 32 is equipped with 32 analogue signal inputs.
SKF logo