Spacer "drop-out" disc couplings

The KD2 coupling (fig 1) is designed for medium-duty applications requiring moderate shaft separations, and specifically engineered to meet API 610 specifications for industrial pump couplings. The factory assembled flexible centre section installs or drops out as one unit.
AGMA Class 9 is standard, as manufactured.
SKF logo