Shaft blocks/Shaft supports/ Precision shafts

Among shaft carriers, a distinction is made between shaft blocks and shaft supports. Shaft blocks support the shaft only at its ends; shaft supports typically run the entire length of the shaft and therefore require the use of open linear bearing units.

Click here to find out more about the SKF product range:

SKF logo