Shaft blocks - LSCS

Linear ball bearing shaft block
LSCS shaft blocks are made of cast aluminium and designed to grip the end of the shaft. These blocks are supplied as standard with two holes drilled in the base for attachment. LSCS shaft blocks are suitable for shaft diameters ranging from 8 to 80 mm.

Shaft blocks LSCS

SKF logo