Shaft blocks - LSNS/LSHS

Linear ball bearing shaft block
LSNS and LSHS shaft blocks are made of extruded aluminium. They can be attached by through bolts or they can be bolted, via threaded holes, directly to the support surface. LSNS and LSHS shaft blocks are available for shaft diameters ranging from 12 to 50 mm.

Shaft blocks LSNS/LSHS

SKF logo