Linear ball bearing tables LZAB / LZBB

Linear ball bearing tables LZAB/LZBB
LZAB and LZBB slides are composed of linear ball bearings and ball screws. They are used in applications with medium-high to medium requirements for guiding and / or positioning accuracy, but with high demand for an effective seal.
The guiding principle consists of four bearings in a quadro housing, acting as a top and two shafts to be mounted to a base plate. 
The slides are driven by ball screws. Optionally, a coupling and flange can be provided to attach an electric motor. For effective sealing, the slides are equipped with bellow covers. 
LZAB slides are equipped with fully supported shafts. On LZBB slides, the shafts are only supported at both ends.

Technical data

Guiding principle
linear ball bearings on precision shafts
Ball screw
100 mm to 230 mm
38 mm to 95 mm
Stroke range
120 mm to 2 565 mm
up to 0,34 m/s
with or without bellows

Typical applications

  • General machinery
  • Printing and packaging
  • Factory automation
  • Laser machining

SKF logo