Control units for oil+air lubrication systems

The task of the units is to trigger lubrication after a certain period of time has elapsed. The unique feature of the control units is their prelubrication function, which has been adapted to the special requirements of oil+air lubrication systems.

Several control units for SKF Oil+Air lubrication systems are available. Important selecting criteria are the functions of the control units:
  • adjustable interval time
  • adjustable number of prelubrication cycles
  • adjustable pump delay time
  • pump runtime limitation
  • oil-pressure monitoring
  • air-pressure monitoring
  • lubricant level monitoring
  • power-failure memory (EEPROM)
SKF logo