IG502-2-E

IIG502-2-E
IG502-2-E
Control units for use in centralized lubrication systems in commercial vehicles and industrial applications

Function:
  • pulse generator/counter
  • selectable monitoring time
  • lubricant-level monitoring
  • pump-runtime (stroke) monitoring

Technical features:

  • Input voltage: 12 or 24 V DC
  • Type of protection: IP 20, DIN 40050 / connector IP 00
  • Operating temperature: -25 to +75 °C
  • Storage temperature: -40 to +75 °C

Special features:
  • universal control unit for use in single-line and progressive lubrication systems in commercial vehicles and industrial applications 
  • CE and E1 mark of conformity

SKF logo