Control units for single-line lubrication systems

The task of the control units is to trigger lubrication at certain intervals. The units also have a number of functions needed to control and monitor the lubrication system. The extent of these functions depends on the type of unit.

Several control units for SKF MonoFlex single-line lubrication systems are available. Important selecting criteria are the functions of the control units:
  • adjustable interval time
  • adjustable monitoring time
  • adjustable pump delay time
  • pump runtime limitation
  • monitoring of pressure build-up
  • monitoring of pressure relief
  • monitoring of lubricant level
  • interval time extension
  • activatable mains-failure memory
SKF logo