84015

Controller for use in single-line lubrication systems

84015

Model 84015 is a 12/24 V DC-powered, solid-state controller for lubrication systems. It is microprocessor-based and can be used for automatic lubrication systems on mobile equipment or where AC power is not available. Its rugged construction with liquid- and dust-tight enclosure includes a manual push-button for remote initiation of a lubrication cycle. The controller always will start with an “off-time” period.

Features and benefits:
  • 12/24 V DC-powered, solid-state controller
  • Microprocessor-based
  • For automatic lubrication systems on mobile equipment
  • Rugged construction with liquid- and dust-tight enclosure
SKF logo