85307

In-cab controller for use in single-line, progressive and dual-line lubrication systems

In-cab controller 85307

The lubrication controller is suitable for agricultural, off-road, mobile construction equipment, and general industry applications. The unit is compatible with single-line, dual-line and progressive lubrication systems. With it's small footprint the controller fits in any cab of on-road or off-road machines

The SKF 85307 lubrication controller provides confidence that machinery is receiving proper lubrication. It is equipped with both visual and audible fault notifications. The unit’s three-digit LED displays easy-to-identify codes so that lubrication system issues can be addressed quickly and efficiently. Also, it is simple to install because the wiring harness attaches directly into the controller.

Features and benefits:

  • Easy-to-identify error codes
  • Visual and audible fault notification
  • Small footprint; fits in any cab
  • Simple to install
  • Monitors reservoir level
  • Counts lubrication cycles
  • Offers 12-volt or 24-volt operation
  • Timing intervals from five seconds to 24 hours
  • Suitable for use with single-line, dual-line and progressive systems

SKF logo