EOT-1 / -2

Controller for low-voltage lubrication applications

EOT 2 controller
EOT-2 controller

EOT-1/EOT-2 are time controllers for lubrication pumps in single-line or progressive lubrication systems. 

EOT-1 has a fixed running time of 4 seconds and flexible pause time adjustments and, therefore, is suitable for chain lubrication. EOT-2 features flexible time settings. Both controllers are required if pumps without timers are used in lubrication systems or there is no customer-related request for pumps with an integrated pump controller. It also is suitable for retrofit installation. Simply set time using the red (running time) and a blue (pause time) switches and use the push-button to activate an additional lubrication cycle for easy and safe pump operation.

Features and benefits:
  • Easy-to-use controller for installation in and outdoor
  • Time controller for installation in driver's cabin
  • Suitable for retrofit
  • Easy time setting and function control
SKF logo