IG502-2-E

Universal control and monitoring device for vehicles

IG502-2-E
IG502-2-E

The IG 502-2-E ... is a universal control and monitoring device for vehicles and is suitable for centralized lubrication in progressive and single-line systems. The compact device is equipped with a display panel for parameter settings and function monitoring. Different operating modes, such as timer, counter and monitoring functions for pressure and cycle switches, are programmable. The device has its own data memory to be independent of supply voltage. To avoid environmental influences, it is advisable to install the device inside a cabinet.

Features and benefits:
  • Universal control and monitoring device
  • Compact design
  • Easy to operate
  • Different operating modes, such as timer, counter and monitoring functions
  • Red LED failure indicator also shows failure cause
  • Integrated counters for permanent operation, failed hours and working-hour meter show system life cycle
  • PIN lockout feature to prevent unauthorized programming changes
SKF logo