LC 502

Controller for low-voltage lubrication applications

LC 502
LC 502

The compact LC 502 is an all-purpose controller suitable for single-line, progressive and dual-line systems. It is supplied as a separate unit or already integrated in the pump. This versatile controller includes a basic power switch, motor circuit breaker (230/400 V AC types) start button and fault indicator light. The unit’s user-friendly display enables input of customer-specific settings in up to seven languages (optional). Integration of the LC 502, configuration of technical ratings and characteristics depend on the customer’s specific application.

Features and benefits:
  • Features and benefits
  • Easy-to-operate, programmable controller
  • System monitoring and error detection/failure remedy
  • Integrated temperature-overload safety device
  • Up to three lubrication circuits can be controlled or monitored separately
SKF logo