Progressive metering devices in block design

SSV type metering device
SSV type metering device

SSV type metering device is a compact, single block progressive metering device. For direct mount of fittings with no need of any sealing in between. Available with pin indicator for visual system monitoring or with piston detector for electrical system monitoring.

Features and benefits:

  • Sizes up to 22 outlets
  • High operating pressure
  • Available in different materials
  • Exact lubricant metering
  • Unique internal crossporting technology
  • Optionally equipped with visual monitoring pin or with electrically monitored piston detector
SKF logo