SSVM

Progressive metering devices in block design

SSVM type metering device
SSVM type metering device

SSVM type metering device is a compact single block progressive piston-type metering device. For direct mount of fittings with no need of any sealing in-between. Specially designed for small output needs, small spaces due to its small dimensions and short distances. Available with pin indicator for visual system monitoring.

Features and benefits:

  • Small and compact size for applications where space is restricted
  • Internal combining of outlets
  • Exact lubricant metering
  • Available with visual pin indicator
SKF logo