PSG1

Modular metering devices for progressive automatic lubrication systems

PSG1 with piston detector
PSG1 with piston detector

The PSG1 is a progressive metering device made of a baseplate and metering sections. These can be removed without loosening the tubing as all inlets and outlets are positioned in the common baseplate. By unscrewing the internal setscrew two opposite outlets can be consolidated internally. Externally a maximum of three outlets can be consolidated via a crossporting bridge. A minimum of three metering section need to be used.

Features and benefits:
  • Servicing made easy by outlets are located in baseplate
  • Flexible due to exchangeable metering segments
  • Visual or electrical monitoring possible
  • Dummy segments with no output available
  • Adjustable by consolidating outlets internally or externally
  • Most compact modular metering device
SKF logo