MC²-HP

Modular metering devices for progressive automatic lubrication systems

MC2-HP metering device
MC2-HP metering device

MC²-HP metering devices are modular type metering devices. They consist of a baseplate part and a metering sections part. The baseplate part contains all inlet and outlet connections. It has one inlet, three to eight intermediate and one end section hold via three tie rods.

The metering sections part contains alternate outlet ports for installation of performance indicators. The metering sections part consists of three to eight metering sections (depending on number of outlets needed) which are fixed on the baseplate part.

All parts have FKM O-ring seals in-between. There must be a minimum of three metering sections. The metering sections will have either single or twin outlets. Whenever a single metering segment or crossport plate is used, the unused outlet must be plugged.

Features and benefits:

  • Alternate outlet ports for performance indicators
  • For mineral oil based or synthetic lubricants
  • Optional metering sections with visual cycle indicator
  • Optional by-pass metering segment for addition or deletion of lubrication points
SKF logo