VP

Sectional lubricant metering devices for progressive automatic lubrication systems

VP basic
VP basic
VPG with directional solenoid valve
VPG with directional solenoid valve

The VP type metering device is a sectional metering device. Its metering sections cover a metering volume per outlet and cycle of 0,1 cm³ (T-section = 2 outlets) to 1,2 cm³ (S-section = 1 outlet). All sections (inlet, intermediate, end) are tightened via tie rods. The delivery ducts are sealed by porting plates in-between the segments. A minimum of three intermediate sections is necessary.

Features and benefits:
  • Volumetric flow of up to 1 000 cm³/min (61 in³/min)
  • Universal use in continuous or intermittent operation
  • Metering sections with variable metering amount
  • Internal and external consolidation of outlets
  • Visual or electrical monitoring optional
  • Ideal as main metering device
  • All outlets with build-in non-return valves

Configure the product according your needs, download the CAD file

SKF logo