361

Dynamic metering devices for use in single-line lubrication systems

361 for fluid grease
361 for fluid grease
361 for oil
361 for oil

Designed for installation in manifolds, series 361 single-port, dynamic metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. When used in combination with one- to six-port manifolds, these metering devices provide flexible options for lubrication system design. Customized manifolds for series 361 metering devices are available in aluminum.

Features and benefits:

  • For use with manifolds having one to six ports to match number of lubrication points
  • Designed for installation directly on the machine/ system requiring lubrication
  • Select screw-in type distributor with feed line connections via order code
  • Choose separately optional manifold models with different thread sizes for main line connection

Configure the product according your needs, download the CAD file

SKF logo