Re-lubrication metering devices for single-line lubrication systems


Series 370 re-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil. Designed for installation directly on the machine/system requiring lubrication, these metering devices are available in two-, three- and five-port models. Series 370 metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • For use with distributor bodies having two, three and five ports to match number of lubrication points
  • Designed for installation directly on the machine/ system requiring lubrication
  • Choose optional metering nipples and push-in or screw-in type fittings for feed line connections
  • Select SKF Quick Connector or screw-in type main line fittings
  • Current metering nipples are easily exchangeable to yield different output quantities
SKF logo