KFB-M

Electrically operated gear pump for use with single-line systems

KFB1
KFBS1

Used with SKF MonoFlex single-line systems, the KFB series gear pump units supply fluid grease NLGI 000 and 00 and include a pressure-relief valve and a pressure-limiting valve.

The pumps are designed for supply voltages of 24 V DC and are controlled either by an integrated electronic control unit or externally, via the machine control system. Depending on the design, the gear pump units are filled via a filler socket or attached filler coupling.

Features and benefits:

  • Compact pump unit
  • Integrated pressure-relief valve and pressure-regulating valve
  • Visual or optional electrical fill-level monitoring
  • Optional integrated control
SKF logo