P 502

Electrically operated piston pump

P 502 lubrication pump unit

The P 502 is a simple, economical, electrically operated lubrication pump unit. It can provide directly a maximum of two individual lubrication points with lubricant or be connected to progressive metering devices. An integrated control board is available to set pause and lubrication time. Developed for fluid grease and grease, the P 502 features an optimized housing shape and reservoir suitable for food processing applications.

Features and benefits:

  • Economical operation
  • Fits in tight/small places
  • Flexible design for 12 and 24 V DC voltage supply
  • Optional pressure-release valve
  • Optimised housing design for splash zones in food processing
SKF logo