QLS 311

Electrically operated piston pump

QLS 311
Quicklub QLS 311
The Quicklub QLS 311 pump is a monitored lubrication system with low-level control for a maximum of 18 lubrication points. Designed for use with standard high-pressure plastic tubing, the QLS family includes pumps with or without mounted SSV metering devices. An optional integrated controller for pause and lubrication times is available.

Features and benefits:

  • Internal lubricant return possible
  • Integrated pressure-relief valves
  • External programming via keypad
  • System monitoring with display of faults
  • Standard low-level control
  • Suitable for V AC and V DC versions
  • Protection: IP 6K9K, NEMA 4
SKF logo