87202

Hydraulically operated single acting pump

87202 modular pump
87202 modular pump

87202 modular pumps are designed to efficiently supply grease or oil in automatic systems using metering valve metering devices. These hydraulically operated pumps must be equipped with an appropriate baseplate and reservoir to make up a pump assembly. Baseplates contain all inlet and outlet connections for the pump and lubrication system. Pump cycles will be controlled by a timer in conjunction with a four-way valve (supplied separately).

Features and benefits:

  • No dismantling of piping when removing pump
  • No draining required due to integral check valve in baseplate
  • Precise adjustability of output
SKF logo