Manually operated pump for use with single-line systems

Single-line, manual grease pump model 83817

This manual pump unit has a metal reservoir and a spring-loaded follower. The indicator pin in the pump base shows when 172 bar (2 500 psi) system operating pressure has been achieved.

Features and benefits:

  • Number of strokes dependent on connected lubrication points and their dosage
  • Metal reservoir with spring-loaded follower also suitable for replaceable 400 g grease cartridges
  • Simple handling
  • Low-cost, efficient method of lubricant distribution
  • Pump base with built-in check vent valve and indicator pin for visual control of max. or vent pressure
  • Vents when handle is pushed all the way back
  • Two different filling couplers available
  • Suitable for use with single-line metering devices
SKF logo