PF-VPBM

Manually operated piston pump

PF-VPBM pump

The manually operated PF-VPBM pump was developed to supply lubricant from a grease cartridge. Equipped with an integrated metering device (type VPBM), the easy-to-use pump is suitable for applications requiring a compact progressive system. Its size can vary from six to 12 outlets that supply even amounts of lubricant.

Features and benefits:

  • Reliable, user-friendly pump
  • Utilizes grease cartridges for convenience
  • Varying number of outlets available
SKF logo