Maxilube

Pneumatically operated pumping centre

SKF Maxilube
SKF Maxilube
SKF Maxilube with barrel
SKF Maxilube with barrel

The Maxilube pumping center consists of a combined change-over valve and control unit, a barrel pump unit with accessories and a pressure air regulator.
Used for single-, dual-line and progressive lubrication systems, this air-operated pumping center can be controlled and monitored by an integrated control unit (IF-105). Also external control center such as ST-1240, ST-1340 and ST-1440 can be used. The Maxilube also can be operated by a separate control unit or by SMS messaging.

Features and benefits:

  • Reliable, trouble-free operation
  • Suitable for lubricants up to NLGI 2
  • Available for barrel reservoir capacities of 18, 50 and 180 kg (40, 120 and 400 lb)
SKF logo