82886 / 83668

Pneumatically operated pump for use with single-line systems

Single-line air-operated (single stroke) grease pump model 82886

All models are air-operated, positive-displacement pumps delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body, and translucent, acrylic reservoirs with spring-loaded followers are available in several sizes.

Pump discharges lubricant on air-powered forward stroke and releases pressure on the lubricant line on spring-powered return stroke through built-in check/relief valve. Includes filler fitting for refilling reservoir with Model 81834 or other manual pump equipped with Model 645006 coupler.

Features and benefits:

  • Remote system components such as 3/2-way valves, adjustments for air power, and monitoring of pump and system are available separately on request
  • Suitable for use with single-line metering devices
SKF logo