83167

Pneumatically operated pump for use with single-line systems

Single-line air-operated (reciprocating) grease pump Model 83167

Model 83167 is an air-operated, positive-displacement pump delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. This pump unit is designed to deliver grease to single-line metering devices and includes a special high-volume refill fitting.
Acrylic reservoirs are available in several sizes. Integrated controls feature LED indicators for “Power On”, “Pump On” and “Alarm,” along with a membrane-type, “Manual Lube” switch. Model 83167 includes a transparent reservoir, spring-loaded follower, vent valve assembly and filler fitting for refilling the reservoir.

Features and benefits:

  • 2 1/2 inch air motor
  • Vent valve assembly
  • Operation by air-powered reciprocating strokes and vents through included check/vent valve (3-way) on air-powered return stroke
  • Remote system components such as 3/2-way valves, adjustments for air power, and monitoring of pump are available separately on request
  • Two different filling couplers available
  • Suitable for use with single-line metering devices
SKF logo