AC-A nozzle
Compact design, pinpoint accuracy, and high temperature resistant, the projection nozzles AC-A are perfectly suited to aggressive surroundings. These nozzles spray, straight and without air, microdosis of oil under pressure, which are delivered by pneumatic or electromagnetic micropumps. The spray distance can vary from a few centimetres up to several decimeters.

Technical features:
  • Lubricant: mineral or synthetic oil with a viscosity of 100 mm²/s at 40 °C.
  • Operating temperature: 10 to 220 °C (according to the model)
  • Flow rate: 20 to 60 mm3/stroke (according to the model)

Related document

SKF logo