GS300

Flow sensor for use with single-line lubrication systems

GS300
GS30

Flow sensors keep an eye on the flow of oil from a metering point to the lubrication point, metering out a small amount of oil for only a short period of time. They are suitable for intermittent, centralized lubrication systems e. g. with piston metering devices, metering elements, injection oilers, oil and air centralized lubrication systems.

Features and benefits

  • Provide simple control
  • Monitor flow of lubricant from the metering point to the lubrication point
  • Meter out a small amount of oil for only a short period of time
SKF logo