234-10663-1

Digital pressure switch for use with single-line lubrication systems

234-10663-1

This virtually maintenance-free electronic pressure switch is suitable for pressure control using its internal, stainless steel diaphragm. It has a 4-digit, digital display, two solid state contacts and one analog output for switching point and hysteresis. Both can be adjusted via push buttons. The housing is pivotable for optimal readability of the digital display.

Features and benefits:

  • Alphanumeric, 4-digit display
  • Microprocessor controlled
  • Self monitoring with error display
  • Scalable analog output
  • Programmable parameters via keypad
  • Adjustable password protection
  • Reverse polarity and over-voltage protected; short-circuit proof
  • Rugged, stainless steel construction
SKF logo