69630

Pressure switch for use with single-line lubrication systems

69630

Pressure switch 69630 senses supply line pressure when pressure is rising or falling. One single contact signals system operation to controller or system alarm.

Features and benefits:

  • Simple pressure switch
  • Adjustable pressure ranges for decreasing and increasing pressures to match system requirements
  • Use as single pressure switch or in a system with controller and solenoid valve
SKF logo