525-320XX-1

3/2-way solenoid valve for use with single-line lubrication systems

3/2-way solenoid valves are suitable to supply lubricant in different lubrication circuits and also are used as release valves. Each lubrication circuit can be connected to one pump outlet by switching off or switching on separately. Thereby, the pressure inlet is connected either to one or to the other circuit. Solenoid valves are equipped with a dry magnetic rotor and a conical seat valve. 

In their initial state, the valves always are open to the return line and are activated by a return spring. The current switching positions remain as long as current is switched on. Solenoid valves are switchable and resistant to compression in both flow directions.

Features and benefits:

  • Suitable to divide lubricant in different lubrication circuits on different time sequences
  • Equipped with a dry magnetic rotor and a conical seat valve
  • Switchable and resistant to compression in both flow directions
SKF logo