MP 2

Air operated change-over valve

MP 2 change-over valves
MP 2 change-over valves

Designed for use in dual-line systems, the pneumatically operated MP 2 change-over valve works like a 4/2-way valve. It alternately discharges the lubricant fed by the pump into one of the main lines while the other main line is connected to the pump’s return line connection.

Features and benefits:

  • Available in four voltages – 24 and 110 V DC, 110 and 220 V AC
  • Can be used as a 3/2-way valve for grease systems
  • Maximum operating pressure of 400 bar (5 800 psi)
  • Works effectively in temperatures ranging from
    –20 to +70 °C (–4 °F to +158 °F)

Configure the product according your needs, download the CAD file

SKF logo