Battery driven grease gun

Integrated grease meter delivers precise lubrication

Developed for maximum efficiency, the SKF Battery Driven Grease Gun TLGB 20 includes an integrated grease meter to help prevent over- and under-lubrication. This unique tool features a durable, ergonomic design with a three-point stand for operator comfort and convenience and a lithium-ion battery for longer life.

The tool’s display indicates battery charge level, amount of grease dispensed, pump/motor speed and blocked lubrication points. This versatile grease gun provides two flow rates – low and high – and can dispense up to 15 grease cartridges per battery charge. The TLGB 20 can deliver pressures up to 700 bar (10,000 psi) and features a built-in light to illuminate the work area.

TLGB 20 product video

Product features

  • Integrated grease meter tracks dispensed grease 
  • Battery charge display indicates lithium battery charge level 
  • Three-point stand keeps grease gun upright for easy handling 
  • LED light illuminates work area to help locate grease fittings in dimly lit environments
  • Two-speed flow rate enables adjustment from low-volume to high-volume flow to suit the application
  • Lithium-ion battery dispenses up to 15 grease cartridges per charge and maintains stable energy output 
  • Filler nipple facilitates clean and simple filling from drums using filler pumps
  • Vent valve removes trapped air inside grease gun for trouble-free priming
  • Spring guards preserve flex hose life by preventing kinks
  • Lightweight, ergonomic design with optimized balance for operator comfort
  • Supplied in sturdy carrying case with 900mm (36-inch) high-pressure hose, rechargeable 20-volt battery and 90-minute charger
Battery driven grease gun TLGB 20
  1. LED light
  2. Spring guards
  3. Filler nipple
  4. Vent valve
  5. Multi-function LCD
  6. Ergonomic design
  7. 4-Jaw coupler
  8. 20V Lithium-ion battery

Related documents

  • Technical data
    Technical data
    DesignationTLGB 20 and TLGB 20/110V
    DisplayGrease meter
    Battery capacity gauge
    Alert of blocked fittings
    Alert of loss of prime
    Grease output
    - Low speed setting100 ml/min. (3.5 oz/min.) at 70 bar pressure
    - High speed setting160 ml/min. (5.5 oz/min.) at 70 bar pressure
    Maximum operating pressure400 bar (6 000 psi)
    Maximum peak pressure700 bar (10 000 psi)
    Cartridges per battery charge15 cartridges (free flow, low speed)
    5 cartridges (200 bar counter pressure, low speed)
    Length of hose900 mm (36 in.)
    Battery typeLi-Ion
    Battery output20V DC maximum (without workload)
    Battery capacity1 500 mAh
    Voltage charger, V/Hz
    - TLGB 20200–240 V/50–60 Hz
    - TLGB 20/110V110–120 V/60 Hz
    Carrying case dimensions590 × 110 × 370 mm (23.2 × 4.3 × 14.5 in.)
    Weight3,0 kg (6.5 lb)
    Total weight (,7 kg (12.7 lb)
  • Accessories
  • Spare parts
SKF logo