Dial indicators

Dial indicator on hydraulic nut
The SKF dial indicators are used to measure the axial travel of the piston in an SKF Hydraulic nut E-design. They are used in conjunction with the SKF Drive-up Method.

Technical data

  • TMCD 5P
    Technical data
    DesignationTMCD 5P
    Measuring range0 - 5 mm
    Resolution0,01 mm
    Scaling0 -100
    Length of extension pieces10, 20, 30, 40 mm (0.4, 0.8, 1.2, 1.6 in)
    Outside diameter37 mm (1.5 in)
    Dial positionParallel to the side face of the hydraulic nut
  • TMCD 1/2R
  • TMCD 10R
SKF logo